IESNA:LM-63-2002
[TEST]P1426339
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09RH9030D2WDE010 E3HY1H
[LUMINAIRE]3in Adjustable Dim to Warm LED luminaire with, RH optic, 3000K CCT AND, 90CRI , E3HY1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]438
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 14.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
884.3 870.3 828.8 785.3 753.8 719.7 670.1 538.2 379.6 272.5
239.7 212.9 184.8 137.9 86.4 58.9 40.8 26.8 16.7 9.4
4 2 0.7 0 0 0 0 0 0 0
0 0 0 0 0 0 0
